DEVIiceguard™ 18 Readymade



DEVIiceguard™ 18 Readymade is used for ice and snow melting on roofs and in gutters and down pipes.

DEVIiceguard™ 18 Readymade is confectioned with a 5 m cold tail for easy and fast installation.

DEVIiceguard™ 18 Readymade
• Protects against frost attack on roofs and in gutters and down pipes
• Is flexible and easy to install as it can be cut to length at site and installed directly to the roof and gutter system
• Protects against icicles and icebound roof gutters


DEVIiceguard™ 18 Readymade

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIiceguard™ 18 Readymade

Details DEVIiceguard™ 18 Readymade18236230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade18472230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade186108230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade188144230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade1810180230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade1815270230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade1823414230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade1830540230Semi-conductive self-limiting
Details DEVIiceguard™ 18 Readymade1850900230Semi-conductive self-limiting


Documentation





Case Stories
 
Case story - Örebro Castle
Orebro Castle.pdf (2.0 Mb), Literature number: VZIWI102, Language: English, Release date: 20/10 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue 2017.pdf (19.7 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIiceguard
DS - DEVIiceguard.pdf (0.3 Mb), Literature number: VDFSG202, Language: English, Release date: 07/07 2015
 


Instruction
 
Cold Tails connection kit
Cold-tail_Kit_instruction_VIDST502_hi-res.pdf (0.3 Mb), Literature number: VIDST502, Language: English, Release date: 19/06 2014
 
DEVI Iceguard Self-limiting heating cable
Iceguard_Installation_VIFSU33H_hi-res.pdf (1.8 Mb), Literature number: VIFSU33H, Language: (3H) GB,DE,SE,FI,NO, Release date: 26/05 2011
 
Iceguard-Readymade
Iceguard_08090418.pdf (1.3 Mb), Literature number: VIFSW102, Language: English, Release date: 12/10 2010
 
Self-limiting heating cable
SLC_08090502_X018880_VIHQA302_hi-res.pdf (4.8 Mb), Literature number: VIHQA302, Language: English, Release date: 24/01 2013
 


Leaflet
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0.7 Mb), Literature number: VBHQB102, Language: English, Release date: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1.2 Mb), Literature number: VBHQC102, Language: English, Release date: 02/09 2013
 
Self-regulating heating cable solutions for roofs, gutters and pipes.
DEVI-Thermon_Brochure_VBHQA102_2014_low.pdf (3.2 Mb), Literature number: VBHQA102, Language: English, Release date: 21/05 2014
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014