Cables

DEVIsafe™ 20T 230V



DEVIsafe™ 20T is a high-performance, flexible electrical heating cable that con- forms to both the M2 requirements of the tough IEC 60800:2009 standard.

Its round profile makes it simple to install in outdoor applications such as roof and gutter or ground applications.

DEVIsafe™ is made with a fully screened twin conductor cable and a tough black UV protected PVC outer sheath. Top-quality materials and rugged construction mean that we are happy to supply all DEVIsafe™ cables with our unique 20-year DEVIwarranty™.


DEVIsafe™ 20T 230V

Technical data



 NameWatts per meter
(Watts)
Length of the cableOutput W
(W)
Rated Voltage
(V)
Construction

DEVIsafe™ 20T 230V

Details DEVIsafe™ 20T206m125230Round, twin conductor with screen
Details DEVIsafe™ 20T2012m245230Round, twin conductor with screen
Details DEVIsafe™ 20T2017m335230Round, twin conductor with screen
Details DEVIsafe™ 20T2025m505230Round, twin conductor with screen
Details DEVIsafe™ 20T2033m675230Round, twin conductor with screen
Details DEVIsafe™ 20T2042m830230Round, twin conductor with screen
Details DEVIsafe™ 20T2050m1000230Round, twin conductor with screen
Details DEVIsafe™ 20T2060m1200230Round, twin conductor with screen
Details DEVIsafe™ 20T2068m1370230Round, twin conductor with screen
Details DEVIsafe™ 20T2076m1545230Round, twin conductor with screen
Details DEVIsafe™ 20T2085m1700230Round, twin conductor with screen
Details DEVIsafe™ 20T20101m2040230Round, twin conductor with screen
Details DEVIsafe™ 20T20118m2360230Round, twin conductor with screen
Details DEVIsafe™ 20T20135m2685230Round, twin conductor with screen
Details DEVIsafe™ 20T20152m3025230Round, twin conductor with screen
Details DEVIsafe™ 20T20170m3385230Round, twin conductor with screen
Details DEVIsafe™ 20T20194m3895230Round, twin conductor with screen


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVIsafe™ 20T - 230V
DS - DEVIsafe 20T - 230V_VDHQW302.pdf (0.9 Mb), Literature number: VDHQW302, Language: English, Release date: 28/02 2018
 


Instruction
 
DEVI heating cables
DEVI_Cables_VIIWF202_08090547.pdf (2.8 Mb), Literature number: VIIWF202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
DEVI_Outdoor_Heating_Applications_08090542_VIFSV4ML.pdf (34.4 Mb), Literature number: VIFSV44F, Language: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Release date: 31/10 2013
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Multimedia
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33.7 Mb), Literature number: VVJXA102, Language: English, Release date: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87.5 Mb), Literature number: VVJXB102, Language: English, Release date: 22/04 2015
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014