Mats

DEVIasphalt™ 300T 230V (DTIK)



Fully screened twin conductor heating mat with one cold tail. The 230V program is ideal in private homes or other projects where a 400V grid network is not available

Features:
- faster to install
- Very strong outer sheath
- Suitable for use with mastic asphalt - can withstand temperatures of up to 240 degrees celsius while the asphalt is cast
- PVC free

Typical application areas:
- Outdoor traffic areas covered with asphalt or pavement.
- Ice and snow melting


DEVIasphalt™ 300T 230V (DTIK)

Technical data



 NameWatts per m²
(W)
Length of the mat
(m)
Output W
(W)
Rated Voltage
(V)
Cable construction

DEVIasphalt™ 300T 230V (DTIK)

Details DEVIasphalt™ 300T (DTIK)3002292230Twin conductor
Details DEVIasphalt™ 300T (DTIK)3004530230Twin conductor
Details DEVIasphalt™ 300T (DTIK)3008.21208230Twin conductor
Details DEVIasphalt™ 300T (DTIK)3009.81460230Twin conductor
Details DEVIasphalt™ 300T (DTIK)30012.41883230Twin conductor
Details DEVIasphalt™ 300T (DTIK)30013.82080230Twin conductor
Details DEVIasphalt™ 300T (DTIK)30016.62471230Twin conductor
Details DEVIasphalt™ 300T (DTIK)300223285230Twin conductor
Details DEVIasphalt™ 300T (DTIK)30024.83700230Twin conductor


Documentation





Case Stories
 
Case story - Congress Square - Ljubljana
Congress Square - Ljubljana.pdf (0.8 Mb), Literature number: VZIWH102, Language: English, Release date: 13/10 2014
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIasphalt™ 300T - 230V (DTIK)
DS - DEVIasphalt 300T - 230 V_VDJUE302.pdf (0.3 Mb), Literature number: VDJUE302, Language: English, Release date: 27/02 2018
 


Instruction
 
DEVI heating mats (thin mats)
DEVI_ThinMats_VIJUA202_08090548.pdf (2.9 Mb), Literature number: VIJUA202, Language: English, Release date: 07/04 2015
 
Outdoor Heating Applications
Outdoor_VIFSV402_UK.pdf (9.0 Mb), Literature number: VIFSV402, Language: English, Release date: 21/11 2013
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014