DEVIreg™ Smart



Intelligent Electronic Timer Thermostat
with Wi-Fi connectivity and App control

DEVIreg™ Smart is an intuitive programmable
timer thermostat to be connected to WiFi and
DEVIreg™ Smart App controllable from anywhere,
at any time.
The thermostat is primarily used for
controlling electrical floor heating elements. The
thermostat is designed for fixed installation only
and due to the special designed 2-part construction it fits a wide range of frames and sensors.
DEVIreg™ Smart is fast and intuitive to setup
using the App wizard. It has an open window
detector and energy-saving program including an
optimum start/end control ensuring the desired
temperature at the correct time and thereby
reducing the heating costs.


DEVIreg™ Smart

Technical data



 NameDescription Scale SettingResistive load
(W)
IP classWarranty
(years)

DEVIreg™ Smart

Details DEVIreg Smart Polar WhiteWi-Fi Thermostat 16A / 3680W@230V~IP21 
Details DEVIreg Smart Pure WhiteWi-Fi Thermostat 16A / 3680W@230V~IP21 
Details DEVIreg Smart IvoryWi-Fi Thermostat 16A / 3680W@230V~IP21 
Details DEVIreg Smart blackWi-Fi Thermostat 16A / 3680W@230V~IP21 


Documentation





Case Stories
 
Alléhotellet
Alléhotellet_CaseStory_VZJWB102.pdf (0.2 Mb), Literature number: VZJWB102, Language: English, Release date: 30/08 2017
 


Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Data sheet
 
DEVIreg Smart
DS - DEVIreg Smart.pdf (0.2 Mb), Literature number: VDJWH102, Language: English, Release date: 04/08 2016
 
DEVIreg™ Smart
DS - DEVIreg Smart_VDLUA302.pdf (0.3 Mb), Literature number: VDLUA302, Language: English, Release date: 28/02 2018
 


Declarations
 
DEVIreg Smart and Danfoss ECtemp Smart
EU declaration - DEVIreg and ECtemp Smart (VJIOJ102v04).pdf (0.7 Mb), Literature number: VJIOJ102, Language: English, Release date: 13/06 2017
 


Instruction
 
DEVIreg Smart
DEVIreg_Smart_VIJWF202_08096265.pdf (1.2 Mb), Literature number: VIJWF202, Language: English, Release date: 26/07 2017
 


Leaflet
 
DEVIreg Smart with DEVIsmart App
VBJWC102_DEVIregSmart_8p_Brochure_Pro_v3_EN_low-res.pdf (0.8 Mb), Literature number: VBJWC102, Language: English, Release date: 27/04 2016
 
Selection leaflet - DEVI thermostats
DEVIreg_Selection_2018_VBMHA102_low-res.pdf (0.3 Mb), Literature number: VBMHA102, Language: English, Release date: 10/06 2018
 
Smart. Easy. Reliable. DEVIreg Touch - intelligent floor heating control
DEVIreg_Touch_2013_Installer_Brochure_A4_low.pdf (0.8 Mb), Literature number: VBGDB102, Language: English, Release date: 09/09 2013