DEVImulti™ PVC/HDPE



DEVImulti™ PVC/HDPE heating cable with 4 conductors

Features:
- Complies with the IEC 60800:1992

Typical application areas:
- Outdoor ground applications
- Ice and snow melting in stairs and driveways
- Frostprotection of pipes


DEVImulti™ PVC/HDPE

Technical data



 NameDiameter
(mm)
WarrantyMax working temp.
(°C)
Min. installation temp.
(°C)
Description

DEVImulti™

Details DEVImulti™ HDPE(DMIT)820 years9004 x 0.220 ohm/m
Details DEVImulti™ HDPE(DMIT)820 years9004 x 0,027 Ohm/m
Details DEVImulti™ PVC(DMIH)820 years9004 x 2,5 Ohm/m
Details DEVImulti™ PVC(DMIH)820 years9004 x 0,220 Ohm/m
Details DEVImulti™ PVC(DMIH)820 years9004 x 0,027 Ohm/m


Documentation





Catalogue
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8.3 Mb), Literature number: VKLUE102, Language: English, Release date: 07/02 2017
 


Certificates
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0.1 Mb), Literature number: VCHQT202, Language: English, Release date: 26/08 2013
 


Data sheet
 
DEVImulti™ PVC, HDPE
DS - DEVImulti PVC (DMIH), HDPE (DMIT)_VDJXD302.pdf (0.3 Mb), Literature number: VDJXD302, Language: English, Release date: 28/02 2018
 


Leaflet
 
DEVImulti™ leaflet
DEVImulti_leaflet_VBMNA102.pdf (0.6 Mb), Literature number: VBMNA102, Language: English, Release date: 01/02 2018
 


Quick Guide
 
New product names - conversion table
New product names DEVI.pdf (0.4 Mb), Literature number: VQIVA102, Language: English, Release date: 05/02 2014
 


Accessories



Accessories, DEVImulti Different accessories and connection/repair kits available for the DEVImulti products.
Details Different accessories and products to make installation of the different Devi products better and easier. Tape aluminium 38MMX50M with print for Deviflex.
Details Different accessories available for the selflimiting heating cables. 3/4"+1" pipe fitting For DPH-10.