Heat Cost Allocators



The INDIV-5 is an electronic device for heat cost allocation based on measuring the share of heat output by radiators. The INDIV-5 can be used in the system INDIV-5 basic or through an internal communication interface in the system INDIV-5 AMR.
The INDIV-5 is available in versions with built-in sensor and with remote sensor.


Heat Cost Allocators

Technical data





Documentation





Data sheet
 
Electronic Heat Cost Allocator INDIV-5
INDIV-5_VDIGC102.pdf (1.1 Mb), Literature number: VDIGC102, Language: English, Release date: 26/08 2013
 
Network Node with Gateway of INDIV-5
NNV-IP_VDIGE102.pdf (1.8 Mb), Literature number: VDIGE102, Language: English, Release date: 26/09 2013
 
NNB-Std Network Node of INDIV-5 AMR
NNB-Std_VDIGD102.pdf (1.9 Mb), Literature number: VDIGD102, Language: English, Release date: 26/09 2013
 
Pulse Adapter of INDIV-5 AMR
Pulse-Adapter_VDIGF102.pdf (1.3 Mb), Literature number: VDIGF102, Language: English, Release date: 29/11 2013
 


Instruction
 
M-BUS module with 2 pulse inputs
M-Bus_VIIGE200.pdf (0.4 Mb), Literature number: VIIGE200, Language: No text, Release date: 13/05 2016
 
Wireless OMS 868.95 MHz module with 2 pulse inputs
Wireless-module_VIIGF200.pdf (0.4 Mb), Literature number: VIIGF200, Language: No text, Release date: 13/05 2016
 


Leaflet
 
Energy metering | Product overview
VBIGK102_EnergyMetering_ProductCatalogue_lowres.pdf (2.1 Mb), Literature number: VBIGK102, Language: English, Release date: 07/02 2018
 
Energy metering diagnostics
VBSHJ102_SonoSelect_Diagnostics_Brochure_8pages_MASTER_Sep2016_lowres.pdf (1.2 Mb), Literature number: VBSHJ102, Language: English, Release date: 09/10 2017
 
Precision and reliability through advanced ultrasonic technology
UltraSonic_Brochure_4pages_US_Master_Jan2016_lowres.pdf (0.3 Mb), Literature number: VBIGB102, Language: English, Release date: 10/03 2016
 
SonoSelectâ„¢ - Knowledge and innovation to win at every project stage
EnergyMetering_Brochure_12pages_US_Master_low-res.pdf (1.1 Mb), Literature number: VBIGA102, Language: English, Release date: 10/03 2016
 


Product sheets
 
SonoEnergy
SonoEnergy_VLIGB102.pdf (0.2 Mb), Literature number: VLIGB102, Language: English, Release date: 02/09 2016
 
SonoRead 868 Wireless Radio Receiver for meter reading
SonoRead-868-VLIGC102.pdf (0.1 Mb), Literature number: VLIGC102, Language: English, Release date: 04/10 2017
 


User Guide
 
Bluetooth Dongle IR2BLE for SonoSelect and SonoSafe energy meters
IR2BLE-dongle_VUIGE202.pdf (1.6 Mb), Literature number: VUIGE202, Language: English, Release date: 06/04 2016
 
SonoMeter 30 Ultrasonic energy meter
VUIGJ302_SonoMeter-30.pdf (2.1 Mb), Literature number: VUIGJ302, Language: English, Release date: 06/06 2018
 
SonoRead 868 Manual
SonoRead-868-VUIGP102-highres.pdf (1.4 Mb), Literature number: VUIGP102, Language: English, Release date: 04/10 2017
 
SonoRead 868 Wireless Radio Receiver
SonoRead-868_VUIGO383.pdf (0.3 Mb), Literature number: VUIGO383, Language: (83) GB, DE, FR, Release date: 04/10 2017